IESNA:LM-63-2002
[TEST]P1056400
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1270D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2011
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1240.7 1233.3 1225.9 1217.3 1205 1186.6 1166.9 1143.5 1116.5 1087
1056.2 1021.8 984.9 946.8 908.7 868.1 826.3 783.3 740.2 696
650.5 605 558.2 511.5 463.6 416.8 367.6 319.7 269.3 222.6
177.1 132.8 91 54.1 20.9 1.2 0
1240.7 1243.1 1235.7 1222.2 1203.8 1180.4 1152.1 1120.2 1084.5 1046.4
1004.6 961.5 916 870.6 821.4 772.2 721.8 670.1 618.5 565.6
514 461.1 409.5 356.6 306.2 252.1 202.9 156.2 113.1 72.5
38.1 16 7.4 2.5 0 0 0
1240.7 1234.5 1222.2 1198.9 1169.3 1134.9 1095.6 1052.5 1004.6 954.2
900.1 846 788.2 730.4 670.1 611.1 550.9 490.6 434 375
318.5 260.7 207.8 158.6 111.9 70.1 34.4 14.8 9.8 6.1
2.5 1.2 1.2 1.2 0 0 0
1240.7 1233.3 1214.8 1186.6 1148.4 1105.4 1057.5 1003.4 944.3 882.9
818.9 753.7 687.3 620.9 553.3 489.4 423 360.3 300 241
188.1 136.5 91 50.4 17.2 13.5 9.8 6.1 3.7 2.5
1.2 1.2 1.2 1.2 0 0 0
1240.7 1235.7 1221 1189 1144.8 1099.3 1048.8 991.1 925.9 858.3
791.9 720.5 654.1 580.4 511.5 443.9 378.7 314.8 253.3 200.4
148.8 100.8 59 22.1 14.8 11.1 7.4 3.7 2.5 1.2
1.2 1.2 0 0 0 0 0
